Metric Size,
WAVE Synthetic Swivel Casters

with Thermoplastic Rubber Wheels
, Steel or Stainless Steel Components

LWK-TPA /
LWKX-TPA


RoHS Compliant
Specification
Swivel bracket: Reinforced nylon, modern, shapely design
Double-sealed grooved ball bearings in the swivel head
RAL 9002 light gray color
LWKX-TPA version features all metal parts made of stainless steel
Wheel: Gray thermoplastic rubber, smooth rolling, non-marking tire (85° Shore A hardness), bonded to polypropylene wheel center
Plain or ball bearing with tread guard
Type "G": Standard swivel caster with plain bearing
Type "G-FI": Standard swivel caster with "Blickle stop-fix" total lock brake and plain bearing
(Wheel and swivel bracket lock)
Type "K": Standard swivel caster with ball bearing
Type "K-FI": Standard swivel caster with "Blickle stop-fix" total lock brake and ball bearing
(Wheel and swivel bracket lock)

Information
Load capacity 110 kg.
Deep off-set allows simple mounting of casters without dismantling wheel from bracket.
Double sealed single-row grooved ball bearings for smooth handling, easy to clean, comes standard fitted with thread guards.
Combines very high load capacity with low mounting height.
Extremely quiet, non-marking, smooth running performance.
Extremely high chemical resistance to many aggressive substances, extremely high leak resistance, temperature resistant between -20° and 60°C (-4° - 140°F)--temporarily up to 110°C (230°F).
The indicated load capacity decreases if the ambient temperature exceeds 35°C (95°F).
Load capacity is based on manual operation.
Stainless steel version LWKX-TPA is corrosion-resistant and can withstand up to 110°C (230°F) sterilization by pressure steam cleaning.
Used primarily on medical, dental, instrumentation, hospital, food service and laboratory equipment.
For certain minimum quantities, other color variations available upon request.
See chart for available variations, add appropriate suffix to part number when ordering.

Anti-static versions "ELS" available upon request.
Individual wheels, series TPA available upon request.

**For more information regarding fixed casters, additional mounting options, and variations of the items listed below, please email, call or fax for a complete "Blickle" Casters and Wheels catalog.

.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 Steel Components, Series LWK-TPA

Dimensions in:

millimeters
(inches)

Part Number
Blickle Ref. No.
Wheel Diameter
Tread
Width
Total
Height
Bolt Hole Diameter
Offset
Type of
Bearing
Load Capacity (kg)
LWK-TPA 101G
Plain
100
(3.94)
32
(1.26)
135
(5.31)
13
(.51)
38
(1.50)
Plain
100
LWK-TPA 101G-FI
Total Lock Brake
LWK-TPA 101G-11
Plain
100
(3.94)
32
(1.26)
135
(5.31)
11
(.43)
38
(1.50)
Plain
100
LWK-TPA 101G-11-FI
Total Lock Brake
LWK-TPA 101K-FK
Ball
100
(3.94)
32
(1.26)
135
(5.31)
13
(.51)
38
(1.50)
Ball
100
LWK-TPA 101K-FI-FK
Total Lock Brake
LWK-TPA 101K-11-FK
Ball
100
(3.94)
32
(1.26)
135
(5.31)
11
(.43)
38
(1.50)
Ball
100

LWK-TPA 101K-11-FI-FK
Total Lock Brake

LWK-TPA 126G
Plain
125
(4.92)
32
(1.26)
160
(6.30)
13
(.51)
40
(1.57)
Plain
110
LWK-TPA 126G-FI
Total Lock Brake
LWK-TPA 126G-11
Plain
125
(4.92)
32
(1.26)
160
(6.30)
11
(.43)
40
(1.57)
Plain
110
LWK-TPA 126G-11-FI
Total Lock Brake
LWK-TPA 126K-FK
Ball
125
(4.92)
32
(1.26)
160
(6.30)
13
(.51)
40
(1.57)
Ball
110
LWK-TPA 126K-FI-FK
Total Lock Brake
LWK-TPA 126K-11-FK
Ball
125
(4.92)
32
(1.26)
160
(6.30)
11
(.43)
40
(1.57)
Ball
110

LWK-TPA 126K-11-FI-FK
Total Lock Brake

 
 Stainless Steel Components, Series LWKX-TPA

Dimensions in:

millimeters
(inches)

Part Number
Blickle Ref. No.
Wheel Diameter
Tread
Width
Total
Height
Bolt Hole Diameter
Offset
Type of
Bearing
Load Capacity (kg)
LWKX-TPA 101G
Plain
100
(3.94)
32
(1.26)
135
(5.31)
13
(.51)
38
(1.50)
Plain
100
LWKX-TPA 101G-FI
Total Lock Brake
LWKX-TPA 101G-11
Plain
100
(3.94)
32
(1.26)
135
(5.31)
11
(.43)
38
(1.50)
Plain
100
LWKX-TPA 101G-11-FI
Total Lock Brake
LWKX-TPA 101XK-FK
Ball
100
(3.94)
32
(1.26)
135
(5.31)
13
(.51)
38
(1.50)
Ball
100
LWKX-TPA 101XK-FI-FK
Total Lock Brake
LWKX-TPA 101XK-11-FK
Ball
100
(3.94)
32
(1.26)
135
(5.31)
11
(.43)
38
(1.50)
Ball
100

LWKX-TPA 101XK-11-FI-FK
Total Lock Brake

LWKX-TPA 126G
Plain
125
(4.92)
32
(1.26)
160
(6.30)
13
(.51)
40
(1.57)
Plain
110
LWKX-TPA 126G-FI
Total Lock Brake
LWKX-TPA 126G-11
Plain
125
(4.92)
32
(1.26)
160
(6.30)
11
(.43)
40
(1.57)
Plain
110
LWKX-TPA 126G-11-FI
Total Lock Brake
LWKX-TPA 126XK-FK Ball
125
(4.92)
32
(1.26)
160
(6.30)
13
(.51)
40
(1.57)
Ball
110
LWKX-TPA 126XK-FI-FK
Total Lock Brake
LWKX-TPA 126XK-11-FK
Ball
125
(4.92)
32
(1.26)
160
(6.30)
11
(.43)
40
(1.57)
Ball
110
LWKX-TPA 126XK-11-FI-FK
Total Lock Brake
*See chart below for available variations, add appropriate suffix to part number when   ordering.

Available Options
(add indicated suffix to part number)

-RI-FI
With directional lock, combined with wheel brake
 
-GS10
Fixed threaded stem
M10 x 20
-GS12
M12 x 20
-EA11
Aluminum expander fitting for round tubing
Ø 17-19
-EA12
Ø 20-25
-EA13
Ø 25-30
-EA14
Ø 30-35
-EA15
Ø 35-40
-EA17
Ø 39-45
-E11
Aluminum expander fitting for square tubing
square 17-19
-E12
square 18-21
-E13
square 21-25
-E14
square 25-29
-E15
square 29-32
-E17
square 32-38.5
-EKR02
Synthetic expander fitting for round tubing
Ø 19-21.5
-EKR03
Ø 21.5-24
-EKR04
Ø 24-27
-EKR05
Ø 27-30
-EKR06
Ø 31-35
-EKV03
Synthetic expander fitting for square tubing
square 21.5-24
-EKV04
square 24-27
-EKV05
square 27-30
-EKV06
square 31-35
-EKV07
square 36-40
-ZA51
Steel plug-in stem
18 x 62
-ZA52
19 x 45
-ZA53
20.5 x 45
-ZA54
21.5 x 45
-ZA55
22 x 45
-ZA57
25.5 x 45
-ZA58
27.5 x 45
Plate Versions
-P51
Plate dimensions
90 x 66
Hole spacing
75 x 47 / 61 x 51
Hole diameter
8.5