Metric Size,
Pneumatic Wheels
with Zinc Plated Pressed Steel Rims

P
wo
pp

RoHS Compliant
Specification
Tires: With ribbed or zig-zag pattern
2-ply rating
With inner tube
Rims: Zinc plated steel stamping, bolted or welded
Welded on tubular steel hub with roller bearings.
Information
Load capacity range 75-250 kg.
The specified wheel and tire dimensions are valid for unloaded tires and may slightly increase in thickness and diameter during operations. Therefore, design clearance must be allowed.


**For more information, please email, call or fax for a complete "Blickle" Casters and Wheels catalog.

.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number Blickle Ref. No. Pattern Wheel Diameter Tread Width Hub Length Axel Bore Diameter Air Pressure (bar/psi) Ply Rating Type of Bearing Load Capacity (kg) Unit Weight (kg)
60RBG2
Download the CAD
P 200/20-60R Ribbed 200
(7.87)
50
(1.97)
60
(2.36)
20
(.79)
2.5/36 2 Roller 75 1.0
50RBG6
Download the CAD
P 263/20-50R Zig-zag 260
(10.24)
85
(3.35)
50
(1.97)
20
(.79)
2.5/36 2 Roller 200 1.4
75RBG6
Download the CAD
P 263/20-75R Zig-zag 260
(10.24)
85
(3.35)
75
(2.95)
20
(.79)
2.5/36 2 Roller 200 1.4