Metric Size,
Heavy Duty Cast Iron Flanged Wheels

SPK
spkp

RoHS Compliant
Specification
Gray cast iron
Machined and deburred
Lacquered finish
Tread ascent relative to axle approx. 3°
Information
Load capacity range 400-3,500 kg.
High abrasion resistance, low rolling resistance. Extreme load capacities are possible. For very high temperatures. Oil resistant, resistant to debris.
Grease fitting offered in sizes with wheel diameter without flange > 125 mm.
Load capacity is based on manual operation.

**For more information, please email, call or fax for a complete "Blickle" Casters and Wheels catalog.

.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number Blickle Ref. No. Wheel Diameter (without flange) Wheel Diameter (including flange) Wheel Width (including flange) Tread Width (without flange) Flange Position Axel Bore Hub Length Type of Bearing Load Capacity (kg) Unit Weight (kg)
500GNB1
Download the CAD
SPK 50G 50
(1.97)
62
(2.44)
32
(1.26)
26
(1.02)
13.5
(.53)
20
(.79)
47
(1.85)
Plain 400 .4
750GNB1
Download the CAD
SPK 75G 75
(2.95)
100
(3.94)
40
(1.57)
30
(1.18)
13.5
(.53)
20
(.79)
47
(1.85)
Plain 700 1.4
750KNB1
Download the CAD
SPK 75K 75
(2.95)
100
(3.94)
40
(1.57)
30
(1.18)
13.5
(.53)
20
(.79)
47
(1.85)
Ball 700 1.3
100GNB1
Download the CAD
SPK 100G 100
(3.94)
125
(4.92)
46
(1.81)
36
(1.42)
13
(.51)
20
(.79)
52
(2.05)
Plain 800 2.1
100KNB1
Download the CAD
SPK 100K 100
(3.94)
125
(4.92)
46
(1.81)
36
(1.42)
13
(.51)
20
(.79)
52
(2.05)
Ball 800 2.5
125CNB1
Download the CAD
SPK 125G 125
(4.92)
145
(5.71)
46
(1.81)
36
(1.42)
13
(.51)
20
(.79)
52
(2.05)
Plain 900 2.8
125KNB1
Download the CAD
SPK 125K 125
(4.92)
145
(5.71)
46
(1.81)
36
(1.42)
13
(.51)
20
(.79)
52
(2.05)
Ball 900 3.1
150GNB1
Download the CAD
SPK 150G 150
(5.91)
175
(6.89)
46
(1.81)
36
(1.42)
13
(.51)
20
(.79)
52
(2.05)
Plain 1000 3.1
150KNB1
Download the CAD
SPK 150K 150
(5.91)
175
(6.89)
46
(1.81)
36
(1.42)
13
(.51)
20
(.79)
52
(2.05)
Ball 1000 3.4
180GNB1
Download the CAD
SPK 180G 180
(7.09)
210
(8.27)
46
(1.81)
36
(1.42)
13
(.51)
30
(1.18)
52
(2.05)
Plain 1200 4.6
180KNB1
Download the CAD
SPK 180K 180
(7.09)
210
(8.27)
46
(1.81)
36
(1.42)
13
(.51)
20
(.79)
52
(2.05)
Ball 1200 4.5
200GNB1
Download the CAD
SPK 200G 200
(7.87)
230
(9.06)
56
(2.20)
38
(1.50)
20
(.79)
30
(1.18)
60
(2.36)
Plain 1500 6.9
200KNB1
Download the CAD
SPK 200K 200
(7.87)
230
(9.06)
56
(2.20)
38
(1.50)
20
(.79)
25
(.98)
60
(2.36)
Ball 1500 7.8
201KNB1
Download the CAD
SPK 201K 200
(7.87)
230
(9.06)
80
(3.15)
60
(2.36)
25
(.98)
40
(1.57)
90
(3.54)
Ball 3000 13.2
250GNB1
Download the CAD
SPK 250G 250
(9.84)
300
(11.81)
65
(2.56)
50
(1.97)
17.5
(.69)
40
(1.57)
70
(2.76)
Plain 2500 12.9
250KNB1
Download the CAD
SPK 250K 250
(9.84)
300
(11.81)
65
(2.56)
50
(1.97)
17.5
(.69)
30
(1.18)
70
(2.76)
Ball 2500 12.6
251KNB1
Download the CAD
SPK 251K 250
(9.84)
300
(11.81)
80
(3.15)
60
(2.36)
25
(.98)
40
(1.57)
90
(3.54)
Ball 3500 20.4