Metric Size,
Heavy Duty Nylon Wheels

SPO


hthp


RoHS Compliant
Specification
Tread: High quality nylon, injected molded
Color-natural white
Wheel center: Plain or ball bearings
Type "G": Plain bearing
Type "K": Ball bearing
Information
Load capacity range 1000-2000 kg.
High abrasion resistance, low rolling resistance. Impact proof and corrosion resistant. High chemical resistance to alcohol, salts, grease, and certain diluted acids and lyes. Smooth running on even floors.
Load capacity is based on manual operation.

**For more information, please email, call or fax for a complete "Blickle" Casters and Wheels catalog.

.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number Blickle Ref. No. Wheel Diameter Tread Width Clamping Length Axel Bore
Type of
Bearing
Load Capacity (kg)
12GLK2
Download the CAD
SPO 75/12G 75
(2.95)
32
(1.26)
35
(1.38)
12
(.47)
Plain 300
15GLK2
Download the CAD
SPO 75/15G 75
(2.95)
32
(1.26)
35
(1.38)
15
(.59)
Plain 300
15KLK2
Download the CAD
SPO 75/15K 75
(2.95)
32
(1.26)
35
(1.38)
15
(.59)
Ball 300
15GLK3
Download the CAD
SPO 100/15G 100
(3.94)
37
(1.46)
45
(1.77)
15
(.59)
Plain 500
15KLK3
Download the CAD
SPO 100/15K 100
(3.94)
37
(1.46)
45
(1.77)
15
(.59)
Ball 500
15GLK5
Download the CAD
SPO 125/15G 125
(4.92)
40
(1.57)
45
(1.77)
15
(.59)
Plain 700
20GLK5
Download the CAD
SPO 125/20G 125
(4.92)
40
(1.57)
45
(1.77)
20
(.79)
Plain 700
15KLK5
Download the CAD
SPO 125/15K 125
(4.92)
40
(1.57)
45
(1.77)
15
(.59)
Ball 700
20KLK5
Download the CAD
SPO 125/20K 125
(4.92)
40
(1.57)
45
(1.77)
20
(.79)
Ball 700
20GLKD
Download the CAD
SPO 127/20G 125
(4.92)
50
(1.97)
60
(2.36)
20
(.79)
Plain 750
20KLKD
Download the CAD
SPO 127/20K 125
(4.92)
50
(1.97)
60
(2.36)
20
(.79)
Ball 750
20GLK4
Download the CAD
SPO 150/20G 150
(5.91)
50
(1.97)
60
(2.36)
20
(.79)
Plain 800
20KLK4
Download the CAD
SPO 150/20K 150
(5.91)
50
(1.97)
60
(2.36)
20
(.79)
Ball 800
25KLK4
Download the CAD
SPO 150/25K 150
(5.91)
50
(1.97)
60
(2.36)
25
(.98)
Ball 800
20GLK6
Download the CAD
SPO 175/20G 175
(6.89)
50
(1.97)
60
(2.36)
20
(.79)
Plain 1000
20KLK6
Download the CAD
SPO 175/20K 175
(6.89)
50
(1.97)
60
(2.36)
20
(.79)
Ball 1000
25KLK6
Download the CAD
SPO 175/25K 175
(6.89)
50
(1.97)
60
(2.36)
25
(.98)
Balll 1000
20GLK7
Download the CAD
SPO 201/20G 200
(7.87)
50
(1.97)
60
(2.36)
20
(.79)
Plain 1000
20KLK7
Download the CAD
SPO 201/20K 200
(7.87)
50
(1.97)
60
(2.36)
20
(.79)
Ball 1000
20GLK8
Download the CAD
SPO 200/20G* 200
(7.87)
50
(1.97)
60
(2.36)
20
(.79)
Plain 1500
25GLK8
Download the CAD
SPO 200/25G* 200
(7.87)
50
(1.97)
60
(2.36)
25
(.98)
Plain 1500
20KLK8
Download the CAD
SPO 200/20K* 200
(7.87)
50
(1.97)
60
(2.36)
20
(.79)
Ball 1500
25KLK8
Download the CAD
SPO 200/25K* 200
(7.87)
50
(1.97)
60
(2.36)
25
(.98)
Ball 1500
30KLK8
Download the CAD
SPO 200/30K* 200
(7.87)
50
(1.97)
60
(2.36)
30
(1.18)
Ball 1500
25GLK9
Download the CAD
SPO 250/25-65G 250
(9.84)
65
(2.56)
65
(2.56)
25
(.98)
Plain 2000
25KLK9
Download the CAD
SPO 250/25K 250
(9.84)
65
(2.56)
65
(2.56)
25
(.98)
Ball 2000
30KLK9
Download the CAD
SPO 250/30K 250
(9.84)
65
(2.56)
65
(2.56)
30
(1.18)
Ball 2000
35KLK9
Download the CAD
SPO 250/35K 250
(9.84)
65
(2.56)
65
(2.56)
35
(1.38)
Ball 2000
  * Extra heavy wheel design.