Inch Size,
Vertical Acting Toggle Clamps
with Horizontal Mounting Base

101-A
101-apa101-ada 101-adb
101-apb

spacer2 spacer2

Specification
Sheet metal steel, zinc plated
Red vinyl hand grip
Handle moves 56°, bar 100°
U-bar supplied with two flanged washers
Neoprene tipped spindle assembly included
Spindle part number JWFC - 10138

Information
Cross Ref.: De-Sta-Co series 201
Accepts all JW-FC 10-24 diameter spindles.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
Part Number De-Sta-Co Cross Ref. Description Max. Holding Capacity (lbs.) Weight (lbs.)
JW-101-A
Download the CAD
201 U-bar, flanged base, straight handle 100 .13
JW-101-ASS
Download the CAD
201-SS Stainless steel model of JW-101-A 100 .13
JW-101-AI
Download the CAD
201-B U-bar, straight base, straight handle 100 .13
JW-101-AIT
Download the CAD
201-TB U-bar, straight base, T-handle 100 .13
JW-101-AT
Download the CAD
201-TB U-bar, flanged base, T-handle 100 .13