Inch Size,
Vertical Acting Toggle Clamps
with Horizontal or Vertical Mounting Base

10247
10247p
10247da10247db
spacer1spacer2spacer2

Specification
Sheet metal steel, zinc plated
With roll pin inserted, handle moves 58°, bar 100°
With roll pin removed, handle moves 70°, bar 135°
Red vinyl hand grip
U-bar supplied with two flanged washers - JW-FW series
Solid bar supplied with bolt retainer - JW-BR series
Spindle Assembly JW-SA-12300 included (shown in photo)

Information
Cross Ref.: De-Sta-Co series 247
Heavy duty design with hardened pin and bushings.
Accepts all 1/2-13 diameter spindles, see spindles page.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
Part Number De-Sta-Co Cross Ref. Description Max. Holding Capacity (lbs.) Weight (lbs.)
JW-10247
Download the CAD
247-U U-bar, horizontal base, straight handle 1000 2.76
JW-10248
Download the CAD
247-UB U-bar, vertical base, straight handle 1000 2.76
JW-10249
Download the CAD
247-S Solid bar, horizontal base, straight handle 1000 2.76
JW-10250
Download the CAD
247-SB Solid bar, vertical base, straight handle 1000 2.76