Inch Size,
Vertical Acting Toggle Clamps
with Horizontal Mounting Base
12050
12050pa12050da12050db
12050pb
spacer2spacer2
Specification
Toggle clamp: Sheet metal steel, zinc plated
Hand grip: Red ribbed vinyl
Handle moves 60°, bar 100°
U-bar supplied with two flanged washers
Solid bar supplied with bolt retainer
Neoprene tipped spindle assembly - JW-FC series,
included, part number JW-FC - 14134

Information
Cross Ref.: De-Sta-Co series 202
Space saving, affordable
Accepts all JW-FC series 1/4-20 diameter spindles
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
Part Number De-Sta-Co Cross Ref. Description Max. Holding Capacity (lbs.) Weight (lbs.)
JW-12050
Download the CAD
202 Fixed bar, flanged base, straight handle 200 .38
JW-12050-SS
Download the CAD
202-S Stainless steel model of JW-12050 200 .38
JW-12055
Download the CAD
202-B Fixed bar, straight base, straight handle 200 .38
JW-12060
Download the CAD
-- Solid bar, flanged base, straight handle 200 .38
JW-12065
Download the CAD
-- Solid bar, straight base, straight handle 200 .38
JW-12070
Download the CAD
202-T Fixed bar, flanged base, T-handle 200 .38
JW-12075
Download the CAD
202-TB Fixed bar, straight base, T-handle 200 .38
JW-12080
Download the CAD
-- Solid bar, flanged base, T-handle 200 .38
JW-12085
Download the CAD
-- Solid bar, straight base, T-handle 200 .38
JW-12050-U
Download the CAD
-- U-bar, flanged base, straight handle 200 .38