Inch Size,
Vertical Acting Toggle Clamps
with Horizontal Mounting Base
12130
12130pa12130da12130db

12130pb

spacer2spacer2
Specification
Sheet metal steel, zinc plated
Red ribbed vinyl hand grip
Handle moves 60°, bar 100°
U-bar supplied with two flanged washers
Solid bar supplied with bolt retainer
Neoprene tipped spindle assembly - JW-FC series,
included


Information
Cross Ref.: De-Sta-Co Series 207
Accepts all JW-FC series 5/16-18 diameter spindles.
Spindle supplied for version JW-12130-SS is plain
stainless steel without neoprene tip.

Most popular vertical handle toggle clamp.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

inches

Part Number De-Sta-Co
Cross Ref.
Description A Bar Length Max. Holding
Capacity (lbs.)
Weight (lbs.)
JW-12130
Download the CAD
207-U Short U bar, flanged base, straight handle 2 13/16 500 .78
JW-12130-SS
Download the CAD
207-USS Stainless steel model of JW-12130 2 13/16 500 .78
JW-12131
Download the CAD
207-TU Short U bar, flanged base, T-handle 2 13/16 500 .81
JW-12132
Download the CAD
207-UL Long U bar, flanged base, straight handle 3 3/4 500 .81
JW-12133
Download the CAD
207-TUL Long U bar, flanged base, T-handle 3 3/4 500 .88
JW-12135
Download the CAD
207-UB Short U bar, straight base, straight handle 2 13/16 500 .78
JW-12136
Download the CAD
207-TUB Short U bar, straight base, T-handle 2 13/16 500 .81
JW-12137
Download the CAD
207-ULB Long U bar, straight base, straight handle 3 3/4 500 .81
JW-12138
Download the CAD
207-TULB Long U bar, straight base, T handle 3 3/4 500 .88
JW-12140
Download the CAD
207-S Short solid bar, flanged base, straight handle 2 1/4 500 .75
JW-12141
Download the CAD
207-TS Short solid bar, flanged base, T-handle 2 1/4 500 .78
JW-12142
Download the CAD
207-L Long solid bar, flanged base, straight handle 3 7/16 500 .78
JW-12143
Download the CAD
207-TL Long solid bar, flanged base, T-handle 3 7/16 500 .81
JW-12145
Download the CAD
207-SB Short solid bar, straight base, straight handle 2 1/4 500 .75
JW-12146
Download the CAD
207-TSB Short solid bar, straight base, T-handle 2 1/4 500 .78
JW-12147
Download the CAD
207-LB Long solid bar, straight base, straight handle 3 7/16 500 .78
JW-12148
Download the CAD
207-TLB Long solid bar, straight base, T-handle 3 7/16 500 .81