Inch Size,
Vertical Acting Toggle Clamps
with Horizontal Mounting Base
12265
12265pa12265da12265db

12265pb

  spacer2
spacer2
Specification
Sheet metal steel, zinc plated
Red ribbed vinyl hand grip
Handle moves 58°, bar 105°
U-bar supplied with two flanged washers
Solid bar supplied with bolt retainer
Neoprene tipped spindle assembly-
JW-FC series included

Information
Cross Ref.: De-Sta-Co Series 210
Accepts all JW-FC series 3/8-16 diameter spindles.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

inches

Part Number De-Sta-Co Cross Ref. Description Max. Holding Capacity (lbs.) Weight (lbs.)
JW-12265
Download the CAD
210-U U-bar, flanged base, straight handle 750 1.4
JW-12265-SS
Download the CAD
210-USS Stainless steel model of JW-12265 750 1.4
JW-12270
Download the CAD
210-UB U-bar, straight base, straight handle 750 1.4
JW-12275
Download the CAD
210-S Solid bar, flanged base, straight handle 750 1.5
JW-12280
Download the CAD
210-SB Solid bar, straight base, straight handle 750 1.5
JW-12285
Download the CAD
210-TU U-bar, flanged base, T-handle 750 1.57
JW-12290
Download the CAD
210-TUB U-bar, straight base, T_handle 750 1.57
JW-12295
Download the CAD
210-TS Solid bar, flanged base, T-handle 750 1.62
JW-12300
Download the CAD
210-TSB Solid bar, straight base, T-handle 750 1.62