Inch Size,
Vertical Acting Toggle Clamps
with Horizontal Mounting Base

13005
13005p
13005da13005db
spacer1spacer2spacer2

Specification
Sheet metal steel, zinc plated
Red vinyl hand grip
Handle moves 175°, bar 92°
Neoprene tipped spindle assembly - JW-FC series, included

Information
Cross Ref.: De-Sta-Co series 305, 307 and 309
Spindle Thread sizes: 10-32, 5/16-18 and 3/8-16
Space saving compact size, affordable.
Part number JW-13005 also available in stainless steel upon request.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

inches

Part Number De-Sta-Co
Cross Ref.
Holding
Capacity (lbs.)
A B C D E F G H K Weight
(lbs.)
JW-13005
Download the CAD
305-U 150 1 7/16 5/8 1 17/32 1 1/32 1 3/8 1/2 2 1/4 11/64 .13
JW-13007
Download the CAD
307-U 350 2 3/8 1 5/32 1 13/16 29/32 1 23/32 2 5/16 7/8 3 11/16 1/4 .5
JW-13008
Download the CAD
309-U 750 3 1/2 1 1/2 2 15/32 1 3/8 2 17/32 3 15/32 1 5/16 5 3/16 5/16 1.38