Inch Size,
Horizontal Acting Toggle Clamps
with Horizontal Mounting Base
201-B
201-bp
201-bda201-bdb
spacer1spacer2spacer2
Specification
Sheet metal steel, zinc plated
Red vinyl hand grip
Handle moves 60°, bar 85°
U-bar supplied with two flanged washers - JW-FW series
Solid bar supplied with spindle assembly and bolt
retainer - JW-BR series
Neoprene tipped spindle assembly - part number
JW-FC 14134 included

Information
Cross Ref.: De-Sta-Co Series 215
Accepts all JW-FC series 1/4-20 diameter spindles
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 
Part Number De-Sta-Co Cross Ref. Description Max. Holding Capacity (lbs.) Weight (lbs.)
JW-201-B
Download the CAD
215-U U-bar, horizontal base 200 .29
JW-201-BSS
Download the CAD
215-USS Stainless steel model of JW-201-B 200 .29
JW-201-BI
Download the CAD
215-UB U-bar, vertical base 200 .29
JW-201-BS
Download the CAD
215-S Solid bar, horizontal base 200 .29
JW-201-BSI
Download the CAD
215-SB Solid bar, vertical base 200 .29