Inch Size,
Horizontal Acting Toggle Clamps
with Horizontal Mounting Base
201
201pa201da201db
201pb
201dc201dd

Specification
Toggle clamp: Sheet metal steel, zinc plated
Hand grip: Red vinyl
Handle moves 80°, bar 90°
Nylon spindle assembly-part number JW-SA - 08034
included

Information
Cross Ref.: De-Sta-Co Series 205
Accepts all JW-SA series 8-32 diameter spindles
The most economical horizontal toggle clamp.
Most suitable for holding down sheet metal or circuit boards.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 
Part Number De-Sta-Co Cross Ref. Description Max. Holding Capacity (lbs.) Weight (lbs.)
JW-201
Download the CAD
205-U U-bar, horizontal base 60 .09
JW-201-SS
Download the CAD
205-USS Stainless steel model of JW-201 60 .09
JW-201-I
Download the CAD
205-UB U-bar, vertical base 60 .09
JW-201-L
Download the CAD
205-UL U-bar, left hand horizontal base 60 .09
JW-201-R
Download the CAD
205-UR U-bar, right hand horizontal base 60 .09
JW-201-A
Download the CAD
205-S Solid bar, horizontal base 60 .09
JW-201-ASS
Download the CAD
205-SSS Stainless steel model of JW-201-A 60 .09
JW-201-AI
Download the CAD
205-SB Fixed bar, vertical base 60 .09
JW-201-AL
Download the CAD
205-SL Fixed bar, left hand horizontal base 60 .09
JW-201-AR
Download the CAD
205-SR Fixed bar, right hand horizontal base 60 .09