Inch Size,
Horizontal Acting Toggle Clamps
with Vertical Mounting Base
202-F
202-fp
spacer2 202-fd

Specification
Sheet metal steel, zinc plated
Red vinyl hand grip
Handle moves 62°, bar 95°
Neoprene tipped spindle assembly - part number
JW-FC-56212 included

Information
Unique side-mounted clamp with relatively long arm frees up fixture top space.
Vertical clamp clearance can be increased by adding adaptor plates.
Accepts all JW-FC series 5/16-18 diameter spindles.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
Part Number De-Sta-Co Cross Ref. Description A B Max. Holding Capacity (lbs.) Weight (lbs.)
JW-202-F
Download the CAD
-- U-bar, side mounted 7 7/8 2 1/8 500 .81
JW-202-FL
Download the CAD
-- Long U-bar, side mounted 9 21/64 3 37/64 500 .88