Inch Size,
Horizontal Acting Toggle Clamps
with Horizontal Mounting Base
20235
20235p
20235da20235db
Specification
Sheet metal steel, zinc plated
Red vinyl hand grip
Handle moves 50°, bar 85°
Neoprene tipped spindle assembly - part number JW-
FC - 38312 included

Information
Cross Ref.: De-Sta-Co Series 235
Accepts all JW-FC series 3/8-16 diameter spindles
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 
Part Number De-Sta-Co Cross Ref. Description Max. Holding Capacity (lbs.) Weight (lbs.)
JW-20235
Download the CAD
235-U U-bar, horizontal base 750 1.41
JW-20235-SS
Download the CAD
235-USS Stainless steel model of JW-20235 750 1.41
JW-20236
Download the CAD
235-UB U-bar, vertical base 750 1.41