Inch Size,
Horizontal Acting Toggle Clamps
with Horizontal Mounting Base
204-G
204-gp
204-gda204-gdb
Specification
Toggle clamp: Extra thick sheet metal steel, zinc plated
Hardened ground pivots and bushings
Base: Cast iron
Red vinyl hand grip
Handle moves 94°, bar 91°
Hex head spindle assembly -
part number JW-SA - 12300 included

Information
Heavy duty clamp with five mounting holes.
Accepts all JW-SA series 1/2-13 diameter spindles.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 
Part Number De-Sta-Co Cross Ref. Description Max. Holding Capacity (lbs.) Weight (lbs.)
JW-204-G
Download the CAD
-- Open bar, ductile iron base 1400 3.0
JW-204-GL
Download the CAD
-- Long open bar, ductile iron base 1400 3.0