Inch Size,
Horizontal Acting Toggle Clamps
with Horizontal Mounting Base
22100
22100p 22100da22100db
Specification
Sheet metal steel, zinc plated
Red vinyl hand grip
Handle moves 90°, bar 90°
U-bar supplied with two flanged washers - JW-FW series
Solid bar supplied with spindle assembly and bolt
retainer - JW-BR series
Neoprene tipped spindle assembly - part number JW-FC-14134 included

Information
Almost identical to series 201-B, lighter and more affordable.
Accepts all JW-FC series 1/4-20 diameter spindles
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 
Part Number De-Sta-Co Cross Ref. Description Max. Holding Capacity (lbs.) Weight (lbs.)
JW-22100
Download the CAD
-- U-bar, horizontal base 150 .24