Inch Size,
Horizontal Acting Toggle Clamps
with Horizontal Mounting Base
225-D
225-dp 225-dda225-ddb
Specification
Sheet metal steel, zinc plated
Red vinyl hand grip
Handle moves 66°, bar 90°
Neoprene tipped spindle assembly - part number JW-FC-56212 included

Information
Cross Ref.: De-Sta-Co Series 225
Accepts all JW-FC series 5/16-18 diameter spindles
Most popular toggle clamp with a horizontal handle.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 
Part Number
De-Sta-Co Cross Ref.
Description
Max. Holding Capacity(lbs.)
Weight (lbs.)
225-U
U-bar, horizontal base
500
.59
225-USS
Stainless steel model of JW-225-D
500
.59
225-UB
U-bar, vertical base
500
.59