Inch Size,
Push-Pull Toggle Clamps
with Horizontal Mounting Base
301-A / 301-B
301-ap
301-ada301-adb

Specification
Sheet metal steel, zinc plated
Red vinyl hand grip
Ground and oiled plunger shaft
Handle moves 190°, plunger travel 5/8"
JW-SA nylon spindle assembly with lock nut is
included with tapped version 301-B

Information
Cross Ref.: De-Sta-Co series 601
Economical miniature push-pull clamp with long plunger
travel.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 
Part Number De-Sta-Co Cross Ref. Description Max. Holding Capacity (lbs.) Weight (lbs.)
JW-301-A
Download the CAD
601 8-32 tap 100 .66
JW-301-B
Download the CAD
601-O 1/4-20 threaded shaft 100 .66