Inch Size,
Reverse Action Push-Pull Toggle Clamps
with Horizontal Mounting Base
302-D / 30282
302-d_30282p 302-d_30282da302-d_30282db

Specification
Sheet metal steel, zinc plated
Red vinyl hand grip
Ground and oiled plunger shaft
Handle moves 45°, plunger travel 1/2"
3/8-16 hex head zinc plated steel spindle assembly included

Information
Safer to use in many applications, as handles lie horizontally in the locked position.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 
Part Number De-Sta-Co Cross Ref. Description Max. Holding Capacity (lbs.) Weight (lbs.)
JW-302-D
Download the CAD
-- Horizontal base 350 1
JW-30282
Download the CAD
-- Vertical base 350 1