Inch Size,
Push-Pull Toggle Clamps
with Horizontal Mounting Base
304 / 305
304_305p
304_305da304_305db

Specification
Sheet metal steel, zinc plated; ductile iron base
Red vinyl hand grip
Ground and oiled plunger shaft
"H" models made with hardened pins and bushings
Hex head zinc plated spindle included

Information
Good for close fit machining, strength and durability.
All shafts are ground to fit reamed hole, so plunger can be used for locating purposes as well as clamping.
Plunger locks in both forward and retracted positions.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

inches

Part Number De-Sta-Co
Cross Ref.
Description A B C D E F G H
Tapped
Plunger
Travel
Max. Holding
Capacity (lbs.)
Weight
(lbs.)
JW-304-C
Download the CAD
-- 45° handle 1 5/8 2 1/4 2 15/16 1 3/8 2 1/16 4 15/16 1 5/16-18 1 3/16 500 .75
JW-305-C
Download the CAD
-- 90° handle 1 5/8 2 1/4 3 9/16 1 3/8 2 1/16 4 15/16 1 5/16-18 1 3/16 500 .75
JW-304-E
Download the CAD
-- 45° handle 1 5/8 2 1/4 3 7/8 1 5/8 2 5/16 6 1/4 1 1/4 3/8-16 1 5/8 850 1.28
JW-305-E
Download the CAD
-- 90° handle 1 5/8 2 1/4 4 13/16 1 5/8 2 5/16 6 1/4 1 1/4 3/8-16 1 5/8 850 1.28
JW-304-H
Download the CAD
-- 45° handle 2 2 13/16 5 1/4 2 2 7/8 9 3/8 1 3/4 1/2-13 2 3/8 1500 3.26
JW-305-H
Download the CAD
-- 90° handle 2 2 13/16 6 3/4 2 2 7/8 9 3/8 1 3/4 1/2-13 2 3/8 1500 3.26