Inch Size,  Push-Pull Toggle Clamps
with Horizontal Mounting Base
30607
30607p
30607da30607db

Specification
Sheet metal steel, zinc plated; forged alloy steel base
Red vinyl hand grip, hand-safe handle design
Ground and oiled plunger shaft
5/16-18 hex head zinc plated steel spindle assembly included

Information
Cross Ref.: De-Sta-Co series and part # 607
Plunger precisely ground for smooth action.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
Dimensions in: inches
(millimeters)
Part Number De-Sta-Co Cross Ref. Description Plunger Travel Max. Holding Capacity (lbs.) Weight (lbs.)
JW-30607
Download the CAD
607 Push-pull toggle clamp 1.63
(41.3)
700 1.54