Inch Size,
Push-Pull Toggle Clamps
with Horizontal Mounting Base
36003
36003p
36003da 36003db
spacer1 spacer2 spacer2
Specification
Toggle clamp: Sheet metal steel, zinc plated; forged alloy steel base
Hand grip: Red vinyl
Ground and oiled plunger shaft
5/16-18 zinc plated steel hex head threaded spindle assembly included

Information
Cross Ref.: De-Sta-Co series and part # 603.
Low profile handle.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 

Dimensions in:

inches
(millimeters)

Part Number De-Sta-Co Cross Ref. Description Plunger Travel Max. Holding Capacity (lbs.) Weight (lbs.)
JW-36003
Download the CAD
603 Push-pull toggle clamp 1.25
(31.8)
600 .78