Inch Size,
Push-Pull Toggle Clamps
with Horizontal or Vertical Mounting Base
36010 / 36012
36010_36012p
36010_36012da36010_36012db
Specification
Heavy gage sheet metal steel, zinc plated
Red vinyl hand grip
Ground and oiled plunger shaft
Plunger travel 1 5/8"
3/8-16 hex head zinc plated steel spindle assembly
included

Information
Cross Ref.: De-Sta-Co series 610, 618
More economical longer stroke push-pull clamp.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 
Part Number De-Sta-Co Cross Ref. Description Max. Holding Capacity (lbs.) Weight (lbs.)
JW-36010
Download the CAD
610 Horizontal base 800 1.76
JW-36012
Download the CAD
618 Vertical base 800 1.76