Inch Size,
Reverse Action Push-Pull Toggle Clamps
with Horizontal Mounting Base

36070
36070p
36070da36070db
Specification
Sheet metal steel, zinc plated
Red vinyl hand grip
Ground and oiled plunger shaft
Handle moves 66°
Hex head zinc plated steel spindle

Information
Very low profile.
Reversed action is safer to use.
Good for multiple small parts fixturing, such as in CNC machine fixtures.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
Dimensions in: inches
(millimeters)
Part Number Description Plunger Travel Max. Holding Capacity (lbs.) Weight (lbs.)
JW-36070
Download the CAD
Push-pull toggle clamp .39
(9.9)
111 .22