Inch Size,
Push-Pull Toggle Clamps
with Horizontal Mounting Base
36092
36092p
36092da36092db

Specification
Sheet metal steel, zinc plated
Red vinyl hand grip
Ground and oiled plunger shaft
Handle moves 180°
Steel 5/16-18 hex head spindle included

Information
Cross Ref.: De-Sta-Co series and part # 609
Directly interchangeable with 302-F
Less chance to pinch finger.
Accepts all 5/16-18 diameter spindles.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
Dimensions in: inches
(millimeters)
Part Number De-Sta-Co Cross Ref. Description Plunger Travel Max. Holding Capacity (lbs.) Weight (lbs.)
JW-36092
Download the CAD
609 Push-pull toggle clamp 1.25
(31.8)
300 .85