Inch Size,
Push-Pull Toggle Clamps

 
36202
36202p
36202da36202db
Specification
Toggle clamp: Sheet metal steel, zinc plated
Hand grip: Red vinyl
Ground and oiled plunger shaft
Thin lock nuts, jam nut on the work side included
Zinc plated steel hex head threaded spindle included

Information
Cross Ref.: De-Sta-Co series 602, 604 and 624
The collar is threaded for mounting in threaded or through holes.
Mounting brackets available as options.
Also available in stainless steel version, 36204-SS.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
Dimensions in: inches
Part Number De-Sta-Co
Cross Ref.
A B C Nut Thread D Tapped E F G H Plunger
Travel
Max. Holding
Capacity (lbs.)
Weight
(lbs.)
JW-36202
Download the CAD
602 7/8 1/4 5/8-18 1/4-20 2 3/8 13/16 1/2 15/16 3/4 200 .25
JW-36204
Download the CAD
604 1 1/4 3/4-16 5/16-18 4 17/32 1 9/16 5/8 1 11/32 1 1/2 299 .59
JW-36224
Download the CAD
624 1 1/2 1/4 1-12 3/8-16 6 11/16 2 23/32 7/8 1 9/16 2 5/8 700 1.52