Inch Size,
Push-Pull Toggle Clamps
with Horizontal Mounting Base
36330
36330p
36330da36330db
Specification
Sheet metal steel, zinc plated; forged alloy steel base
Red vinyl hand grip
Ground and oiled plunger shaft
3/8-16 zinc plated steel hex head threaded spindle included

Information
Cross Ref.: De-Sta-Co series and part #630.
Largest of the push-pull clamps.
Accepts all 3/8-16 spindles.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
Dimensions in: inches
(millimeters)
Part Number De-Sta-Co Cross Ref. Description Plunger Travel Max. Holding Capacity (lbs.) Weight (lbs.)
JW-36330
Download the CAD
630 Push-pull toggle clamp 2
(50.8)
2500 2.06