Inch Size,
Latch Type Toggle Clamps
with Horizontal Mounting Base

40370
40370p
40370da40370db
Specification
Sheet metal steel, zinc plated
Red vinyl hand grip
Clamp base and catch plate forged

Information
Cross Ref.: De-Sta-Co series and part #375.
To order optional catch plate, use part # JW-40370-LP

Extra strong and durable.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
Part Number De-Sta-Co Cross Ref. Description Max. Holding Capacity (lbs.) Weight (lbs.)
JW-40370
Download the CAD
375 Latch type toggle clamp 4000 2.78