Inch Size,
Latch Type Toggle Clamps
with Horizontal Mounting Base
431
431p
431da431db
Specification
Toggle clamp: Sheet metal steel, zinc plated
Hand grip: Red vinyl
Catch plate included

Information
Cross Ref.: De-Sta-Co series 323, 331 and 341
Most popular latch clamps.
Also available in stainless steel versions JW-40323-SS, JW-431-SS and JW-40341-SS.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
Dimensions in: inches
Part Number De-Sta-Co
Cross Ref.
A B C D E F G H K Max. Holding
Capacity (lbs.)
Weight
(lbs.)
JW-40323
Download the CAD
323 3/4 1 1/8 13/32 25/32 5/8 1 1/32 15/32 1 5/32 11/64 360 .16
JW-431
Download the CAD
331 1 1/4 1 3/4 15/32 1 3/4 1 9/16 21/32 1 5/8 17/64 700 .5
JW-40341
Download the CAD
341 1 1/2 1 1/2 3/4 1 1/2 1 5/8 2 3/8 15/16 2 29/32 11/32 2000 1.5