Metric Size, Stainless Steel
Vertical Acting Toggle Clamps
with Horizontal Mounting Base
6800-NI
GN 300

These line drawings are movable on the page...just click and drag!
 
Specification
Toggle clamp: Stainless steel, polished
Rivets in bushings have bearing spots greased (due to lack of space, sizes 0 and 1 are not greased)
Hand grip: Ergonomic, high quality, oil resistant red plastic
Open twin-arm and horizontal base
Supplied complete with rust-proof clamping screw
assembly

Information
Corrosion resistant, acid resistant, antimagnetic.
Suitable for the chemical and food industries.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

millimeters

Part Number Size Ref. Weight (g)
A95000
Download the CAD
0 500 700 90 49 M4 x 25 60
A95026
Download the CAD
1 800 1100 105 60 M5 x 30 105
A95042
Download the CAD
2 1000 1200 144 82 M6 x 35 175
A95067
Download the CAD
3 1400 2500 206 112 M8 x 45 335
A95083
Download the CAD
4 2000 3000 230 140 M8 x 65 630

Size Ref. A B C D E F H H1 HW
min.
HW
max.
I K L1 M N P Q
0 4 31 13.5 4.5 16 10 17.5 81 -3 4 8 4.3 49 23 32 22 10 95
1 5 38 16 4.5 19 14 20 98 -4 3 10 5.5 60 24 35 27 12 95
2 6 51 20 5.5 25 20 25 129 -3 6 12 6 78 30 43 32 13 105
3 8 80 20 7.1 43 27 36 186 0 12 18 7.5 112 32 46 35 16 105
4 10 100 32 8.5 61 30 45 220 -8 21 20 13 140 45 64 53 22 105