Metric Size, Steel
Vertical Acting Toggle Clamps
with Safety Interlock and Horizontal Mounting Base

6800-S
6800-sp

ISO 9001 Certified
6800-s
spacer1spacer2spacer2
Specification
Zinc plated steel, passivated
Stainless steel rivets in case-hardened bushings have
bearing spots greased
Ergonomic handle of high quality, oil resistant red plastic
Open twin-arm and horizontal base
Supplied complete with zinc plated steel spindle and neoprene tip hold-down screw assembly

Information
The safety interlock feature locks the twin-arm of the toggle clamp either closed or open, thus protecting against vibrations or inadvertent slamming shut of the twin-arm.
Also available in stainless steel series 6800.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

millimeters

Part Number SizeRef. H1
L1
Weight (g)
A90142
Download the CAD
3 1400 2500 186 112 M8 x 45 470
A90159
Download the CAD
4 2000 3000 221 141 M8 x 65 690

SizeRef. A B C D E F H HW I K M N P Q *
3 8 79 20 7.5 26 19 33 2-11 18 7.5 32.5 46 35 16 105 60
4 10 101 32 8.6 54 16 42.5 -6-22.5 20 13 45 64 53 22 105 60
 *Alternative opening angles with adjustable stop-pin.