Metric Size, Steel
Vertical Acting Toggle Clamps
with Safety Interlock and Vertical Mounting Base
6802-S
wo
6802-sp

6802-s6802-s
spacer1spacer2spacer2

Specification
Zinc plated steel, passivated
Stainless steel rivets in case-hardened bushings have
bearing spots greased
Ergonomic handle of high quality, oil resistant red plastic
Open twin-arm and vertical base
Supplied complete with zinc plated steel spindle and neoprene tip hold-down screw assembly

Information
The safety interlock feature locks the twin-arm of the toggle clamp either closed or open, thus protecting against vibrations or inadvertent slamming shut of the twin-arm.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

millimeters

Part Number Size Ref. Weight (g)
A90274
Download the CAD
3 1400 2500 220 112 M8 x 45 470
A90282
Download the CAD
4 2000 3000 252 140 M8 x 65 690

Size Ref. a b c d e f h hw I k m q *
3 8 80 20 7.1 43 27 48 8 20 18 7.5 42 16 105 60
4 10 100 32 8.5 61 30 65 5 33 20 13 55.5 22 105 60
 *Alternative opening angles with adjustable stop-pin.