Metric Size, Steel
Vertical Acting Toggle Clamps
with Safety Interlock and Angled Mounting Base
6803-S
wo
6803-sp

spacer2 6803-sda
spacer1spacer2spacer2
Specification
Zinc plated steel, passivated
Stainless steel rivets in case-hardened bushings have
bearing spots greased
Ergonomic handle of high quality, oil resistant red plastic
Open twin-arm and angled base
Supplied complete with zinc plated steel spindle and neoprene tip hold-down screw assembly

Information
The safety interlock feature locks the twin-arm of the toggle clamp either closed or open, thus protecting against vibrations or inadvertent slamming shut of the twin-arm.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

millimeters

Part Number Size Ref. H1
L1
Weight (g)
A90365
Download the CAD
3 1400 2500 243 112 535

Size Ref. A B C D E F H HW I K M N P Q *
3 8 65 20 7.1 43 27 36 0-12 18 7.5 32 46 35 16 105 60