Metric Size, Steel
Horizontal Acting Toggle Clamps
with Safety Interlock and Horizontal Mounting Base
6830-S
wo
6830-sp

spacer2 6830-sd
spacer1 spacer2 spacer2
Specification
Zinc plated steel, passivated
Stainless steel rivets in case-hardened bushings have
bearing spots greased
Ergonomic handle of high quality, oil resistant red plastic
Open twin-arm and horizontal base
Supplied complete with zinc plated steel spindle and
neoprene tip hold-down screw assembly

Information
The safety interlock feature locks the twin-arm of the toggle clamp either closed or open, thus protecting against vibrations or inadvertent slamming shut of the twin-arm.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

millimeters

Part Number Size Ref. H1
L1
Weight (g)
A92650
Download the CAD
3 1800 2500 48 206 M8 x 45 390
A93112
Download the CAD
4 2000 3000 74 281 M8 x 65 800

Size Ref. A B C D D1 E F G H H1 HW
min.
HW
max.
I K L L1 M N P
Q
3 8 72 25.5 6.5 5 44 22 23 33 48 -1 11 15 7 - 206 31 23 50 8
4 10 111 41 8.5 8.5 66 34 29 44 74 -6 23 20 8 20.5 281 43 29 57 1