Metric Size, Stainless Steel
Horizontal Acting Toggle Clamps
with Horizontal Mounting Base

6830
GN 300

 
These line drawings are movable on the page...just click and drag!

Specification
Toggle clamp: Stainless steel, polished
Rivets in bushings have bearing spots greased (due to lack of space, sizes 0 and 1 are not greased)
Handle: Ergonomic, high quality, oil resistant red plastic
Open twin-arm and horizontal base
Supplied complete with rust-proof clamping screw assembly

Information
Acid resistant, antimagnetic.
Excellent for applications requiring non-corrosive components
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

millimeters

Part Number Size Ref. Weight (g)
A95141
Download the CAD
0 250 400 22 85 M4 x 25 35
A95166
Download the CAD
1 800 1100 30 130 M5 x 30 105
A95182
Download the CAD
2 1000 1200 44 176 M6 x 35 185
A95208
Download the CAD
3 1800 2500 48 221 M8 x 45 320

Size
Ref.
A B C D D1 E F G H H1 HW
min
HW
max
I K L L1 M N P Q
0 4 26 16 4.3 -- 11 10 -- 15 23 -5 2 7 5 11.2 79 16 16 25.5 2
1 5 40 15 4.8 -- 26 11 18 20 30 -4 3 10 5.5 13.0 119 22 18 34 5
2 6 64 26 5.5 5.5 35 22 20 25 44 -3 6 13 6 12.7 162 29 20 38 0
3 8 72 25.5 6.5 5.0 44 22 23 33 48 -1 11 15 7 -- 206 31 23 50 8