Metric Size, Steel
Horizontal Acting Toggle Clamps
with Safety Interlock and Vertical Mounting Base
6832-S
wo
6832-sp

spacer2 6832-sd
spacer1 spacer2 spacer2

Specification
Zinc plated steel, passivated
Stainless steel rivets in case-hardened bushings have
bearing spots greased
Ergonomic handle of high quality, oil resistant red plastic
Open twin-arm and perpendicular base
Supplied complete with zinc steel spindle and neoprene tip plated hold-down screw assembly

Information
The safety interlock feature locks the twin-arm of the toggle clamp either closed or open, thus protecting against vibrations or inadvertent slamming shut of the twin-arm.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

millimeters

Part Number Size Ref. Weight (g)
A93195
Download the CAD
3 1400 2500 48 221 M8 x 45 390
A93260
Download the CAD
4 2000 3000 96 293 M8 x 65 800