Metric Size, Stainless Steel
Push-Pull Type Toggle Clamps
with Mounting Bracket

6841
6841-nip

6841-ni6841-ni
Specification
Toggle clamp: Stainless steel, polished
Long rod-guide with attaching thread and nut
Bearing spots greased
Handle: High quality, oil resistant red plastic
Supplied complete with rust-proof clamping screw assembly

Information
For push- and pull-clamping, with equal acting of rod and handle. Lever can be set to any angle relative to base.
Corrosion resistant, acid resistant, antimagnetic.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

millimeters

Part Number Size Ref. Weight (g)
A95265
Download the CAD
0 800 800 31 90 M4 x 20 65

Size Ref. A B E H H1 HW
min.
Hub HW
max.
K L1 L2 M
max.
M2 Thread N P
0 6.5 15 - 33 13 12 47 12 16 20 6.5 66 10 16 M10 x 1.0 25 16