Metric Size, Stainless Steel
Push-Pull Type Toggle Clamps

6844
6844-nip

6844-nida6844-nidb
Specification
Toggle clamp: Stainless steel, polished
Long rod-guide with attaching thread and nut
Bearing spots greased
Handle: Ergonomic, high quality, oil resistant red
plastic for sizes 2 and 3
Standard plastic handle for size 5
Supplied complete with rust-proof clamping screw assembly

Information
For push- and pull-clamping.
Corrosion resistant, acid resistant, antimagnetic.
Toggle for direct fit to metal plates or fixtures. Using the front attaching thread, the toggle clamp can be directly mounted to metal plates, fixtures or any other workpiece.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

millimeters

Part Number Size Ref. H1
L1
Weight (g)
A95349
Download the CAD
2 1000 1000 76 70 M6 x 25 130
A95364
Download the CAD
3 2500 2500 128 110 M8 x 35 320
A95380
Download the CAD
5 4000 4000 142 175 M12 x 50 1200

Size Ref. A dia. B H Hub E L2 L3 M2 Thread M Tapped N
2 10 14-35 24 21 15 13 17-25 M16 x 1.5 M6 x 1.0 31
3 12 18-56 33 40 25 16 22-35 M20 x 1.5 M8 x 1.25 33
5 16 25-92 37 57 35 24 30-50 M24 x 1.5 M12 x 1.75 50