Metric Size, Stainless Steel
Hook Type Toggle Clamps
 
6847
6847-nip

6847-ni6847-ni

Specification
Toggle clamp: Stainless steel, polished
Rivets in bushings, greased
Handle: High quality, oil resistant red plastic
Catch not supplied, see 6847-GNI

Information
Corrosion resistant, acid resistant, antimagnetic.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

millimeters

Part Number Size Ref. Adjustment Distance (mm) Weight (g)
A95406
Download the CAD
1 1000 5 33 130 100
A95422
Download the CAD
3 1500 12 36 230 270
A95448
Download the CAD
5 2500 12 70 308 850

Size Ref. b c d e g h k l m n R s
1 36-41 19 6 36.5-41.5 4.5 22.5 6 31 28 41 4.5 45
3 67-79 19 8 74.5-86.5 5.5 23 13 40 32-35 46 5.5 98
5 58-70 29 12 58.5-70.5 11 49 13 55 60 88 8 144