Metric Size, Stainless Steel
Horizontal Acting Latch Type Toggle Clamps

6848-H
6848-hnip

6848-hnida 6848-hnidb
Specification
Toggle clamp: Stainless steel, polished
Rivets in bushings, greased
Handle: High quality, oil resistant red plastic
Supplied complete with catch

Information
Corrosion resistant, acid resistant, antimagnetic.
Suitable for the chemical and food industries.
Mainly used on container lids.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

millimeters

Part Number Size Ref. Adjustment Distance

H1

L5 Weight (g)
A95521
Download the CAD
2 1600 32 47 70 120
A95547
Download the CAD
3 3200 42 70 95 330
A95562
Download the CAD
4 7000 55 92 113 810

Size Ref. B C D1 E F D H K P M N S G
2 42-74 13 4 38-70 11 5.2 12 6.5 26 24 38 23 19
3 53-95 19 6 48-90 14 6.5 19 8 35 32 48 30 25
4 72-127 32 8 65-120 19 8.5 27 9.5 51 45 65 44 36