Inch Size,
Cam Action Toggle Clamps
80325
80325p
spacer280325d
Specification
Forged alloy steel
Red vinyl hand grip
Handle moves 50°, jaw 90°
1/2-13 hex spindle - JW-SA-12300, included

Information
Cross Ref.: De-Sta-Co series and part #325.
Available in stainless steel model JW-80325-SS
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
Part Number De-Sta-Co Cross Ref. Description Max. Holding Capacity (lbs.) Weight (lbs.)
JW-80325
Download the CAD
325 Cam action toggle clamp 750 1.11