Metric Size, Steel or Stainless Steel
Toggle Clamp Spindle Assemblies
with Protective Neoprene Tip

GN 708.1

RoHS Compliant

Specification
Spindle and ISO 4035 hex nuts, steel type: Steel, zinc plated, blue passivated finish
Spindle and ISO 4035 hex nuts, stainless steel type: Stainless steel, European Standard No. 1.4301 (American Standard Series 304)
Spindle tip: Black neoprene rubber (CR), 85° shore A, vulcanized
Type A - Flat spindle tip
Type B - Rounded spindle tip

  Information
GN 708.1 toggle clamp spindle assemblies are primarily used with toggle clamps. They provide non-marking, yet secure clamping or holding of the work piece via the toggle clamp.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d1
Thread
l1
Length
d2
d3
h
m
r
Steel
Stainless Steel
Flat Tip
Rounded Tip
Flat Tip
Rounded Tip
M4 x .7
33
(1.30)
8
(.31)
8
(.31)
10
(.39)
2.2
(.09)
6
(.24)
M4 x .7
43
(1.69)
8
(.31)
8
(.31)
10
(.39)
2.2
(.09)
6
(.24)
M5 x .8
45
(1.77)
10
(.39)
9
(.35)
11
(.43)
2.7
(.11)
8
(.31)
M5 x .8
55
(2.17)
10
(.39)
9
(.35)
11
(.43)
2.7
(.11)
8
(.31)
M6 x 1.0
35
(1.38)
13
(.51)
12
(.47)
12
(.47)
3.2
(.13)
10
(.39)
M6 x 1.0
55
(2.17)
13
(.51)
12
(.47)
12
(.47)
3.2
(.13)
10
(.39)
M6 x 1.0
65
(2.56)
13
(.51)
12
(.47)
12
(.47)
3.2
(.13)
10
(.39)
M8 x 1.25
43
(1.69)
16
(.63)
14
(.55)
18
(.71)
4
(.16)
12
(.47)
M8 x 1.25
68
(2.68)
16
(.63)
14
(.55)
18
(.71)
4
(.16)
12
(.47)
M10 x 1.5
50
(1.97)
20
(.79)
18
(.71)
21
(.83)
5
(.20)
15
(.59)
M10 x 1.5
77
(3.03)
20
(.79)
18
(.71)
21
(.83)
5
(.20)
15
(.59)
M10 x 1.5
97
(3.82)
20
(.79)
18
(.71)
21
(.83)
5
(.20)
15
(.59)
M12 x 1.75
100
(3.94)
25
(.98)
23
(.91)
24
(.94)
6
(.24)
18
(.71)
M12 x 1.75
130
(5.12)
25
(.98)
23
(.91)
24
(.94)
6
(.24)
18
(.71)