Metric Size, Steel
Toggle Clamp Spindle Assemblies
with Swivel Thrust Pad

GN 802

 




RoHS Compliant

This line drawing is movable on the page...just click and drag!

Specification
Grub screw: DIN 6332, steel, black oxide finish
Thrust pad: DIN 6311, steel, black oxide finish
Hex jam nuts: ISO 4032/DIN 934, steel, zinc plated, blue passivated finish

Information
A snap ring between the screw and thrust pad provides a fast and simple connection.
Thrust pad can be disassembled from screw.
*Size M5-screw and thrust pad not hardened, cannot be disassembled.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d1
Thread
l
Length
d2
e
h
m
M5 x .8
37
(1.46)
14
(.55)
--
10
(.39)
4.7
(.19)
M6 x 1.0
32
(1.26)
12
(.47)
2.2
(.09)
7
(.28)
5.2
(.20)
M6 x 1.0
42
(1.65)
12
(.47)
2.2
(.09)
7
(.28)
5.2
(.20)
M6 x 1.0
52
(2.05)
12
(.47)
2.2
(.09)
7
(.28)
5.2
(.20)
M8 x 1.25
38
(1.50)
16
(.63)
3
(.12)
9
(.35)
6.8
(.27)
M8 x 1.25
48
(1.89)
16
(.63)
3
(.12)
9
(.35)
6.8
(.27)
M8 x 1.25
63
(2.48)
16
(.63)
3
(.12)
9
(.35)
6.8
(.27)
M8 x 1.25
83
(3.27)
16
(.63)
3
(.12)
9
(.35)
6.8
(.27)
M10 x 1.5
44
(1.73)
20
(.79)
3.6
(.14)
11
(.43)
8.4
(.33)
M10 x 1.5
54
(2.13)
20
(.79)
3.6
(.14)
11
(.43)
8.4
(.33)
M10 x 1.5
64
(2.52)
20
(.79)
3.6
(.14)
11
(.43)
8.4
(.33)
M10 x 1.5
84
(3.31)
20
(.79)
3.6
(.14)
11
(.43)
8.4
(.33)
M12 x 1.75
55
(2.17)
25
(.98)
4.5
(.18)
13
(.51)
10.8
(.43)
M12 x 1.75
65
(2.56)
25
(.98)
4.5
(.18)
13
(.51)
10.8
(.43)
M12 x 1.75
85
(3.35)
25
(.98)
4.5
(.18)
13
(.51)
10.8
(.43)
M12 x 1.75
105
(4.13)
25
(.98)
4.5
(.18)
13
(.51)
10.8
(.43)