Metric Size, Steel
Toggle Clamp Spindle Assemblies
with or without Push-On Protective Cap

GN 807

RoHS Compliant

This line drawing is movable on the page...just click and drag!
Specification
Hex head screw: ISO 4017, steel, tensile strength class 8.8 (800 N/mm2), zinc plated, blue passivated finish
Hex nuts: ISO 4032, steel, zinc plated, blue passivated finish
Protective cap: Black neoprene, 85° shore A hardness
Type A: Without protective cap
Type B: With protective cap

Information
GN 807 steel toggle clamp spindle assemblies are primarily used with toggle clamps.
The flexible protective cap can be inserted easily over the hex screw head.
*Size M14 not available with protective cap.
For stainless steel version see GN 807.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d1 Thread
l1 Length
d2
h1
h2
l2
m
sw Across Flats
Without Cap
With Cap
M4 x .7
23
(.91)
11
(.43)
3
(.12)
6.5
(.26)
2.5
(.10)
3.2
(.13)
7
(.28)
M5 x .8
38
(1.50)
12.5
(.49)
3.5
(.14)
8
(.31)
2.5
(.10)
4.7
(.19)
8
(.31)
M6 x 1.0
29
(1.14)
15
(.59)
4
(.16)
10
(.39)
4
(.16)
5.2
(.20)
10
(.39)
M6 x 1.0
49
(1.93)
15
(.59)
4
(.16)
10
(.39)
4
(.16)
5.2
(.20)
10
(.39)
M8 x 1.25
36
(1.42)
19
(.75)
5.5
(.22)
13
(.51)
5.5
(.22)
6.8
(.27)
13
(.51)
M8 x 1.25
56
(2.20)
19
(.75)
5.5
(.22)
13
(.51)
5.5
(.22)
6.8
(.27)
13
(.51)
M8 x 1.25
96
(3.78)
19
(.75)
5.5
(.22)
13
(.51)
5.5
(.22)
6.8
(.27)
13
(.51)
M10 x 1.5
43
(1.69)
24
(.94)
6.5
(.26)
16
(.63)
7
(.28)
8.4
(.3)
16
(.63)
M10 x 1.5
77
(3.03)
24
(.94)
6.5
(.26)
16
(.63)
7
(.28)
8.4
(.3)
16
(.63)
M10 x 1.5
127
(5.00)
24
(.94)
6.5
(.26)
16
(.63)
7
(.28)
8.4
(.3)
16
(.63)
M12 x 1.75
53
(2.09)
26
(1.02)
7.5
(.30)
19
(.75)
8.5
(.33)
10.8
(.43)
18
(.71)
M12 x 1.75
88
(3.46)
26
(1.02)
7.5
(.30)
19
(.75)
8.5
(.33)
10.8
(.43)
18
(.71)
M12 x 1.75
128
(5.04)
26
(1.02)
7.5
(.30)
19
(.75)
8.5
(.33)
10.8
(.43)
18
(.71)
-
M14 x 2.0
54
(2.13)
--
9
(.35)
--
--
12.8
(.50)
21
(.83)