Universal Fit Inch/Metric Size, Stainless Steel
Vertical Acting Toggle Clamps
with Horizontal Mounting Base

GN 810
GN 810

RoHS Compliant

 

These line drawings are movable on the page...just click and drag!

Specification
Toggle clamp: Stainless steel, European Standard No. 1.4301 (American Standard Series 304), bushings have bearing spots greased
All moving parts lubricated with special grease
Hand grip: High quality, oil resistant red plastic
Neoprene spindle assembly (Type C):
Threaded stud: Stainless steel, European Standard No. 1.4301 (American Standard Series 304)
Spindle tip: Black neoprene rubber (CR), 85° shore A, vulcanized
Type A: U-bar version with two flanged washers
Type C: U-bar version with two flanged washers and GN 708.1 Spindle Assembly (Type A)
Type E: Solid bar version with clasp
Mounting holes accommodate inch or metric size screws

 

Information
GN 810I vertical acting toggle clamps work according to the toggle principle: lever and clamping bar move in the same direction. In the clamped position the operating lever is in its vertical position.
Vertical acting toggle clamps in the U-bar version with two flanged washers (Type A) can accommodate an application specific clamping screw. A spindle assembly with neoprene rubber tip is also included for Type C.
The universal fit base of GN 810 allows for both inch and metric hole pattern mounting.
Type E version can be utilized by welding the clasp which can then accommodate an application specific hold-down fastener component.
For steel version see GN 810.
See also General Information on Toggle Clamps.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
Size Ref.
Holding Capacity FH[N]
a~
b1
b2
b3
d1
Thread
d2~
h1~
h2
h3
Type A
Type C
Type E
75
750
20
(.79)
29
(1.14)
34
(1.34)
5.2
(.20)
M5 x .8
4.5
(.18)
98
(3.86)
20.5
(.81)
11
(.43)
130
1050
28
(1.10)
35
(1.38)
42
(1.65)
6.2
(.24)
M6 x 1.0
5.5
(.22)
142
(5.59)
28
(1.10)
16
(.63)
230
2000
40
(1.57)
43
(1.69)
45
(1.77)
8.5
(.33)
M8 x 1.25
6.5
(.26)
168
(6.61)
33.5
(1.32)
18
(.71)

Size Ref.
h4
h5 max.
l1
l2~
l3 max
l4
m1
m2
m3
m4
r~
s1
s2
w
Adj. Range
Type A
Type E
75
19
(.75)
5.5
(.22)
66.5
(2.62)
67
(2.64)
31.5
(1.24)
41
(1.61)
45
(1.77)
15
(.59)
16
(.63)
24
(.94)
24
(.94)
62.5
(2.46)
2
(.08)
4
(.16)
15
(.59)
130
25.5
(1.00)
11.3
(.45)
85
(3.35)
86
(3.39)
42
(1.65)
54
(2.13)
55
(2.17)
12.5
(.49)
19
(.75)
27
(1.06)
29
(1.14)
79.5
(3.13)
2.5
(.10)
5
(.20)
17.5
(.69)
230
30
(1.18)
9.5
(.37)
110.5
(4.35)
112
(4.41)
58
(2.28)
73
(2.87)
68
(2.68)
19
(.75)
20
(.79)
32
(1.26)
32
(1.26)
104
(4.06)
3
(.12)
6
(.24)
20
(.79)