Metric Size, Stainless Steel
Horizontal Acting Toggle Clamps
with Vertical Mounting Base
GN 820.1


RoHS Compliant

This line drawing is movable on the page...just click and drag!

This line drawing is movable on the page...just click and drag!

Specification
Toggle clamp: Stainless steel, European Standard No. 1.4301 (American Standard Series 304), bushings have bearing spots greased
Hand grip: High quality, oil resistant red plastic
Neoprene spindle assembly (Type MC):
Threaded stud: Stainless steel, European Standard No. 1.4301 (American Standard Series 304)
Spindle tip: Black neoprene rubber (CR), 85° shore A, vulcanized
Type N: U-bar version with two flanged washers
Type NC: U-bar version with two flanged washers and GN 708.1 Spindle Assembly (Type A)
Type P: Solid bar version with clasp

  Information
GN 820.1 horizontal acting toggle clamps work according to the toggle principle: lever and clamping bar move in the opposite direction.
They require less space for the clamping action. In the clamped position the operating lever is in its horizontal position.
Horizontal acting toggle clamps in the U-bar version with two flanged washers (Type N) can accommodate an application specific clamping screw. A spindle assembly with neoprene rubber tip is also included for Type NC.
Thanks to the shape of the toggle clamp assembly, a safe distance between the handle and the clamping bar is provided to prevent the operator's fingers from being pinched while opening the instrument.
Type P version can be utilized by welding the clasp which can then accommodate an application specific hold-down fastener component.
For steel version see GN 820.1.
See also General Information on Toggle Clamps.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
Size Ref.
Holding Capacity FH[N]
a~
b1
b2
b3
b4
d1
Thread
d2
h1~
h2
Type N
Type NC
Type P
75
900
20
(.79)
28
(1.10)
8
(.31)
4
(.16)
5.5
(.22)
M5 x .8
4.5
(.18)
45.5
(1.79)
27.5
(1.08)
130
1000
32
(1.26)
36
(1.42)
10
(.39)
5
(.20)
6.5
(.26)
M6 x 1.0
5.5
(.22)
64
(2.52)
44
(1.73)
230
1700
37
(1.46)
44
(1.73)
12
(.47)
6
(.24)
8.5
(.33)
M8 x 1.25
6.5
(.26)
75
(2.95)
50
(1.97)

Size Ref.
h3
h4
h5
l1~
l2~
l3~
l4
max.
l5
m1
m2
m3
r~
s
w
Adj.
Range
75
11
(.43)
19
(..75)
12.5
(.49)
118
(4.65)
68
(2.68)
40
(1.57)
49.5
(1.95)
45
(1.77)
13.5
(.53)
3.5
(.14)
5
(.20)
43
(1.69)
4
(.16)
15
(.59)
130
16
(.63)
25.5
(1.00)
27.5
(1.08)
170
(6.69)
92
(3.62)
53
(2.09)
64
(2.52)
55
(2.17)
26
(1.02)
5.8
(.23)
8.8
(.34)
62
(2.44)
5
(.20)
17.5
(.69)
230
18
(.71)
30
(1.18)
26
(1.02)
196
(7.72)
109
(4.29)
63.5
(2.50)
78
(3.07)
68
(2.68)
26
(1.02)
6.5
(.26)
9
(.35)
73
(2.87)
6
(.24)
20
(.79)