Metric Size, Steel or Stainless Steel
Toggle Latches

GN 832.3

RoHS Compliant

This line drawing is movable on the page...just click and drag!

Specification
Toggle latch assembly, steel version: Zinc-plated steel, blue passivated
Stainless steel version: Stainless steel, European Standard No. 1.4301 (American Standard Series 304)
The catch bracket is part of the latch assembly

Information
GN 832.3 toggle latches are used for the secure holding of flaps, container lids, etc. They lock securely over the center and are thus vibration proof.
The components to be linked are held in position by the elasticity of the pulling latch.
The load specified in the table is simply a guideline value for the nominal static pulling force the latch can withstand. The holding capacity can be adversely affected by the conditions under which the latch is used, such as vibration or shock loads.
See also General Information on Toggle Clamps.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
Size Ref.
Holding Capacity
FH[N]
b1
b2
b3
-0.5mm
b4
b5
b6
d1
d2
h1
Steel
Version
Stainless
Steel
Version
100
1000
28
(1.10)
15
(.59)
12
(.47)
41
(1.61)
19
(.75)
36
(1.42)
3
(.12)
4.3
(.17)
17
(.67)

Size Ref.
h2
l1~
l2
l3~
m1
m2
m3
m4
r~
100
13
(.51)
114
(4.49)
72
(2.83)
40
(1.57)
7
(.28)
15.5
(.61)
5
(.20)
15
(.59)
37
(1.46)