Metric Size, Steel
Hook Clamps

GN 8330

RoHS Compliant

This line drawing is movable on the page...just click and drag!

Specification
Toggle latch assembly: Zinc-plated steel, blue passivated
The catch bracket is part of the latch assembly
Available in:
Type A--without wire plug
Type B--with wire plug

Information
The outstanding features of GN 8330 hook clamps are superior functionality and design. The integrated spring mechanism holds the locking lever and the clamping hook in the open position and allows effortless operation.
Once the dead center is exceeded, the elasticity of the sheet metal parts will cause the hook clamp to close. In the clamped position, the required drill hole spacing is m2.
With the stroke w of the clamping hook, the components to be joined can be drawn together during clamping.
The locking mechanism can be secured against opening inadvertently using spring-loaded wire plugs. The wire plug is placed into the d2 bore hole. Lead seals may also be attached via d2.
The retaining force given in the table is a guide value for the potentially static tensile stress load acting on the hook clamp. Depending on the conditions of use (e.g. when exposed to vibrations or shock impact), the retaining force may be impaired.
GN 8330.1 spring-loaded wire plugs available upon request.
For stainless steel version see GN 8330.
See also General Information on Toggle Clamps.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
Size Ref.
Holding Capacity
FH[N]
b1
d1
d2
h
l~
Type A
Type B
15
100
15
(.59)
3.4
(.14)
1.4
(.06)
8
(.31)
53
(2.09)
20
300
20
(.79)
3.4
(.14)
1.8
(.07)
10
(.39)
76
(2.99)
29
600
29
(1.14)
4.2
(.17)
2.3
(.09)
15
(.59)
111
(4.37)
40
1200
40
(1.57)
4.2
(.17)
3
(.12)
20
(.79)
152
(5.98)

Size Ref.
l2
l3
l4
m1
m2
m3
m4
m5
m6
~w
Adjustment Range
15
25
(.98)
17
(.67)
31.5
(1.24)
9.5
(.37)
13.5 +3
(.53)
6.2
(.25)
--
8.5
(.33)
3
(.12)
11
(.43)
20
34
(1.34)
25
(.98)
44
(1.73)
8
(.31)
29 +.5
(1.14)
8
(.31)
--
22
(.87)
4
(.16)
9
(.35)
29
56
(2.20)
35
(1.38)
67
(2.64)
20
(.79)
38.8 +.5
(1.53)
13
(.51)
--
28
(1.10)
7
(.28)
11
(.43)
40
80
(3.15)
49
(1.93)
89
(3.50)
32
(1.26)
57.3 +.5
(2.25)
16
(.63)
14
(.55)
40
(1.57)
11
(.43)
19
(.75)