Metric Size, Steel
Push-Pull Type Toggle Clamps

GN 840

RoHS Compliant

This line drawing is movable on
the page...just click and drag!

This line drawing is movable on
the page...just click and drag!

Specification
Body and lever arm: Case-hardened steel C10, zinc plated, blue passivated finish
Plunger: St. 37 steel, zinc plated, blue passivated finish
Driving socket: St. 37 steel, zinc plated, blue passivated
All mobile sections lubricated with special grease
Hand grip: High quality, oil resistant red plastic

Type ASD: Clamping occurs with counter-clockwise turn
Type ASS: Clamping occurs with clockwise turn

Toggle clamp spindle assemblies not included; see index to assemblies HERE

Information
GN 840 push-pull type toggle clamps are known for their extremely low height regardless of the position of the operating handle.
In these devices the circular movement of the handle is transformed into a straight-line action of the clamp along its axis.
See also General Information on Toggle Clamps.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
Size Ref.
Holding Capacity FH[N]
a
b
d1
d2 Tapped
d3
d4
h1~
Type ASD
Type ASS
50
800
10
(.39)
17.5
(.69)
6.5
(.26)
M4 x .7
12
(.47)
4.3
(.17)
45.2
(1.78)

Size Ref.
h2
l1
l2~
l3~
l4~
m1
m2
m3
t min.
w
Stroke
50
30.5
(1.20)
73
(2.87)
64.5
(2.54)
33
(1.30)
21
(.83)
16
(.63)
16
(.63)
8
(.31)
9
(.35)
16
(.63)