Metric Size, Steel
Push-Pull Type Toggle Clamps

GN 841

RoHS Compliant

This line drawing is movable on
the page...just click and drag!

This line drawing is movable on
the page...just click and drag!

Specification
Body: Case-hardened sheet metal (steel C10)
zinc plated, blue passivated finish
Plunger: St. 37 steel, zinc plated, blue passivated finish
Plunger guide bushing: Brass, zinc plated, blue passivated finish
All mobile sections lubricated with special grease
Hand grip: High quality, oil resistant red plastic

Toggle clamp spindle assemblies not included; see index to assemblies HERE

Information
In these devices the circular movement of the handle is transformed into a straight-line action of the clamp along its axis.
See also General Information on Toggle Clamps.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
Size Ref.
Holding Capacity FH[N]
a
b
d1
d2
Tapped
d3
h1~
h2
l1~
120
3600
17
(.67)
48
(1.89)
12
(.47)
M6 x 1.0
5.5
(.22)
113
(4.45)
31
(1.22)
130
(5.12)
300
7200
20
(.79)
58
(2.28)
14
(.55)
M8 x 1.25
6.5
(.26)
140
(5.51)
36
(1.42)
167
(6.58)

Size Ref.
l2~
l3~
l4~
m1
m2
m3
A/F
t
w
Stroke
120
121
(4.76)
40
(1.57)
30
(1.18)
34
(1.34)
30
(1.18)
17
(.67)
24
(.94)
12
(.47)
20
(.79)
300
155
(6.10)
57
(2.24)
45
(1.77)
50
(1.97)
34
(1.34)
18
(.71)
27
(1.06)
16
(.63)
34
(1.34)